IESNA:LM-63-2002
[TEST]P950288
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33236
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3641.1 3976.8 4342.1 4730 5065.7 5347 5560.3 5685.1 5705.5 5644.2
5580.7 5576.2 5614.7 5698.7 5896 6388.3 7611.1 9446.4 11082 12338.8
13305.2 14217.2 15040.7 15814.3 16333.8 15585.2 12615.6 8824.8 6102.5 4103.9
1730.9 549 260.9 113.4 36.3 0 0
3641.1 3983.6 4369.3 4743.6 5081.6 5362.9 5589.8 5714.6 5732.7 5678.3
5607.9 5605.7 5635.2 5721.4 5923.3 6308.9 7361.5 9151.5 10975.4 12277.6
13282.5 14294.3 15067.9 15825.6 16386 15902.8 13153.2 9391.9 6395.1 4255.9
1842.1 596.6 304 133.8 47.6 0 0
3641.1 3979.1 4353.4 4714.1 5036.3 5303.9 5510.4 5639.7 5653.3 5605.7
5553.5 5544.4 5576.2 5662.4 5855.2 6215.9 7071.2 8684.1 10499 11910.1
12953.6 14051.6 15092.9 16048 16855.6 17087 15235.8 11855.6 7999 5195.1
2404.7 948.3 533.1 294.9 136.1 45.4 0
3641.1 3951.9 4299 4643.8 4934.2 5181.4 5378.8 5480.9 5514.9 5494.5
5455.9 5451.4 5478.6 5519.5 5632.9 5862 6252.2 7150.6 8684.1 10444.6
12009.9 13464 14947.7 16345.1 17681.3 18724.9 19430.4 19487.1 18266.6 14491.7
8144.2 2915.1 1170.6 626.1 288.1 65.8 0
3641.1 3906.5 4212.8 4528.1 4802.6 5036.3 5222.3 5347 5403.8 5417.4
5415.1 5428.7 5467.3 5503.6 5576.2 5741.8 6032.2 6470 7289 8672.8
10480.8 12411.4 14353.3 16374.6 18042 19616.4 21161.3 22887.7 24233 23243.9
18389.1 10129.2 3985.9 1783.1 753.2 77.1 0
3641.1 3881.5 4151.5 4423.7 4673.3 4902.4 5088.4 5233.6 5313 5369.7
5410.6 5476.4 5576.2 5655.6 5730.4 5848.4 6100.2 6504 7121.1 7876.5
8990.4 10449.1 12109.7 13892.8 15732.6 17772.1 20049.7 22724.4 26408.6 28597.7
26163.6 19666.3 10696.4 3815.8 948.3 54.4 0
3641.1 3867.9 4133.4 4407.9 4650.6 4879.7 5077.1 5220 5306.2 5360.7
5417.4 5483.2 5578.4 5662.4 5750.9 5882.4 6127.4 6524.4 7146 7946.8
9015.3 10444.6 12066.6 13813.4 15689.5 17751.7 20079.2 22894.5 26404 28466.2
25807.4 19289.8 10644.2 3892.9 936.9 61.3 0
3641.1 3822.6 4040.3 4278.5 4507.7 4730 4929.6 5097.5 5217.7 5310.8
5408.3 5526.3 5655.6 5764.5 5871.1 6023.1 6268.1 6646.9 7209.6 7976.3
8951.8 10145.1 11576.6 13225.8 15090.6 17189 19480.3 21955.3 24995.2 27318.3
24142.3 15077 6839.8 2327.6 553.5 47.6 0
3641.1 3793.1 3956.4 4144.7 4348.9 4555.3 4759.5 4938.7 5102 5245
5394.7 5537.6 5673.7 5794 5930.1 6127.4 6411 6848.8 7506.7 8405.1
9593.8 11011.7 12656.4 14453.1 16281.6 18205.4 20181.3 22279.7 24366.8 25070.1
22275.2 14929.5 6422.4 1926 775.9 215.5 0
3641.1 3740.9 3858.9 3995 4165.1 4351.1 4532.6 4720.9 4893.3 5068
5245 5406 5542.1 5687.3 5841.6 6025.4 6311.2 6769.4 7477.2 8509.5
9852.5 11401.9 13060.2 14741.2 16415.5 18096.5 19827.4 21485.7 22241.2 20800.6
16379.2 8216.8 2218.7 841.6 458.3 127 0
3641.1 3686.4 3745.4 3840.7 3967.8 4106.1 4271.7 4432.8 4607.5 4770.8
4961.4 5145.1 5326.6 5517.2 5714.6 5950.5 6274.9 6778.5 7536.2 8668.3
10154.2 11916.9 13618.3 15083.8 16351.9 17552 18527.5 18758.9 17579.2 14362.4
8960.9 3275.8 657.9 201.9 70.3 25 0
3641.1 3659.2 3684.2 3756.8 3861.1 3976.8 4115.2 4258.1 4412.4 4578
4754.9 4936.4 5136.1 5340.2 5567.1 5839.3 6195.5 6719.5 7454.6 8461.8
9811.6 11376.9 12813 13706.8 14117.4 14192.3 13888.3 12926.4 11163.7 8559.4
5038.5 1715 390.2 111.2 31.8 13.6 0
3641.1 3622.9 3625.2 3663.8 3734.1 3820.3 3924.6 4035.8 4147 4251.3
4367 4473.6 4598.4 4718.7 4850.2 5009 5242.7 5610.2 6191 7037.1
8123.8 9226.3 9986.3 10092.9 9484.9 8355.2 6740 4732.3 2697.3 1234.1
528.6 199.6 74.9 29.5 13.6 2.3 0
3641.1 3559.4 3511.8 3484.5 3461.9 3421 3350.7 3239.5 3092.1 2917.4
2717.8 2506.8 2295.8 2107.5 1962.3 1855.7 1778.6 1749.1 1901.1 2252.7
2642.9 2962.8 2944.6 2427.4 1701.4 1134.3 784.9 546.7 365.2 226.9
142.9 90.7 45.4 18.1 4.5 0 0
3641.1 3500.4 3391.5 3255.4 3060.3 2817.6 2531.7 2211.9 1871.6 1538.1
1295.4 1168.3 1141.1 1152.4 1191 1225 1252.3 1254.5 1225 1163.8
1095.7 1027.7 955.1 875.7 771.3 642 501.4 360.7 270 197.4
127 74.9 29.5 11.3 4.5 0 0
3641.1 3448.2 3253.1 2992.3 2633.8 2241.4 1830.7 1467.8 1259.1 1188.7
1152.4 1120.7 1095.7 1070.8 1057.2 1048.1 1036.7 1011.8 957.3 877.9
798.5 719.1 642 553.5 465.1 387.9 331.2 281.3 222.3 152
77.1 38.6 18.1 6.8 0 0 0
3641.1 3396.1 3121.6 2704.2 2241.4 1771.8 1402 1261.3 1220.5 1186.5
1152.4 1118.4 1084.4 1050.4 1000.4 943.7 877.9 800.8 716.9 635.2
558.1 490 435.6 392.5 351.6 313.1 272.2 215.5 147.5 99.8
65.8 36.3 15.9 6.8 0 0 0
3641.1 3364.3 2990 2502.2 1953.2 1490.5 1302.2 1263.6 1227.3 1188.7
1157 1118.4 1077.6 1027.7 964.1 884.7 798.5 710.1 617.1 526.3
451.4 403.8 369.8 338 304 270 231.4 183.8 145.2 115.7
83.9 54.4 18.1 2.3 0 0 0
3641.1 3318.9 2863 2284.5 1717.3 1381.6 1306.7 1270.4 1234.1 1195.5
1161.5 1125.2 1082.1 1023.1 943.7 859.8 757.7 655.6 544.5 465.1
412.9 381.1 356.2 328.9 299.5 263.2 217.8 179.2 149.7 118
86.2 54.4 15.9 0 0 0 0
3641.1 3314.4 2822.1 2200.5 1626.6 1368 1320.3 1281.7 1243.2 1206.9
1170.6 1129.8 1086.7 1023.1 946 843.9 728.2 612.5 517.2 444.6
399.3 369.8 342.6 313.1 279 235.9 188.3 156.5 127 97.5
65.8 36.3 9.1 0 0 0 0
3641.1 3314.4 2792.6 2155.2 1588 1368 1329.4 1290.8 1247.7 1206.9
1170.6 1132 1088.9 1032.2 959.6 859.8 737.3 614.8 510.4 433.3
387.9 360.7 333.5 301.7 263.2 208.7 161.1 133.8 108.9 81.7
52.2 20.4 2.3 0 0 0 0
3641.1 3325.7 2806.2 2162 1588 1368 1329.4 1290.8 1250 1211.4
1172.9 1134.3 1093.5 1039 966.4 855.3 732.8 605.7 501.4 426.5
385.7 358.4 328.9 299.5 258.6 195.1 152 127 99.8 72.6
45.4 15.9 0 0 0 0 0
